Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

Designator Qorvo_Logo           -1650mil       -100mil        456mil        452mil      -1650mil       -100mil  T          0.00 Comment        
H1         HEAT_SINK            -1650mil       -100mil       3912mil       4934mil      -1650mil       -100mil  T          0.00 Heat Sink      
R55        1206R                 1611mil       2848mil       1611mil       2788mil       1611mil       2788mil  T         90.00                
R23        1210HV                2630mil       3900mil       2700mil       3900mil       2700mil       3900mil  B        180.00 .1 Ohm         
R21        1210HV                2630mil       2625mil       2700mil       2625mil       2700mil       2625mil  B        180.00 .1 Ohm         
R20        1210HV                2630mil       1650mil       2700mil       1650mil       2700mil       1650mil  B        180.00 .1 Ohm         
R19        1210HV                3591mil       4084mil       3661mil       4084mil       3661mil       4084mil  B        180.00 .1 Ohm         
R13        1210HV                3579mil       2787mil       3649mil       2787mil       3649mil       2787mil  B        180.00 .1 Ohm         
R10        1210HV             3569.13mil       1600mil    3639.13mil       1600mil    3639.13mil       1600mil  B        180.00 .1 Ohm         
C44        1206                2892.5mil       3900mil       2960mil       3900mil       2960mil       3900mil  B        180.00 1000 pf        
C43        1206                2892.5mil       2625mil       2960mil       2625mil       2960mil       2625mil  B        180.00 1000 pf        
C42        1206                2892.5mil       1650mil       2960mil       1650mil       2960mil       1650mil  B        180.00 1000 pf        
C37        1206                3192.5mil       3900mil       3260mil       3900mil       3260mil       3900mil  B        180.00 1000 pf        
C34        1206                3192.5mil       2625mil       3260mil       2625mil       3260mil       2625mil  B        180.00 1000 pf        
C21        1206                3192.5mil       1650mil       3260mil       1650mil       3260mil       1650mil  B        180.00 1000 pf        
C17        0603-SMT              3310mil   4364.567mil       3310mil   4329.134mil       3310mil   4329.134mil  B         90.00 0.1 uF         
C10        0603-SMT              3350mil   3209.567mil       3350mil   3174.134mil       3350mil   3174.134mil  B         90.00 0.1 uF         
C8         0603-SMT              3370mil   2055.433mil       3370mil       2020mil       3370mil       2020mil  B         90.00 0.1 uF         
J5         HDR1X5              601.67mil   4622.205mil     401.67mil   4622.205mil     401.67mil   4622.205mil  T          0.00 Header 5       
Q1         DPAK                978.25mil       2150mil      851.5mil       2150mil       1105mil       2060mil  T         90.00 FQP2N60C       
J2         HDR1X14               1000mil       4275mil        350mil       4275mil        350mil       4275mil  T          0.00 Header 14      
C63        2220C             3560.433mil       1400mil       3675mil       1400mil       3675mil       1400mil  B        180.00                
C61        2220C             3560.433mil       2475mil       3675mil       2475mil       3675mil       2475mil  B        180.00                
R69        0603-SMT              3285mil   4382.283mil       3285mil   4417.717mil       3285mil   4417.717mil  T        270.00 10K            
C62        2220C             3561.433mil       3642mil       3676mil       3642mil       3676mil       3642mil  B        180.00                
R68        0603-SMT              3280mil   3232.283mil       3280mil   3267.716mil       3280mil   3267.716mil  T        270.00 10K            
R67        0603-SMT              3275mil   2087.283mil       3275mil   2122.716mil       3275mil   2122.716mil  T        270.00 10K            
U7         CGD65A055S2-TPD   2548.425mil   4409.055mil   2548.425mil   4409.055mil       2700mil    4271.26mil  T         90.00 CGD65A055S2    
U6         CGD65A055S2-TPD   3501.575mil   4409.055mil   3501.575mil   4409.055mil    3653.15mil    4271.26mil  T         90.00 CGD65A055S2    
U5         CGD65A055S2-TPD   2548.425mil   3259.055mil   2548.425mil   3259.055mil       2700mil    3121.26mil  T         90.00 CGD65A055S2    
U4         CGD65A055S2-TPD   3501.575mil   3259.055mil   3501.575mil   3259.055mil    3653.15mil    3121.26mil  T         90.00 CGD65A055S2    
U3         CGD65A055S2-TPD   2548.425mil   2109.055mil   2548.425mil   2109.055mil       2700mil    1971.26mil  T         90.00 CGD65A055S2    
U2         CGD65A055S2-TPD   3501.575mil   2109.055mil   3501.575mil   2109.055mil    3653.15mil    1971.26mil  T         90.00 CGD65A055S2    
C48        0603-SMT          2359.567mil       3055mil       2395mil       3055mil       2395mil       3055mil  T        180.00                
C49        0603-SMT          2359.567mil       4155mil       2395mil       4155mil       2395mil       4155mil  T        180.00 0.1 uF         
C45        0603-SMT          2359.567mil       4205mil       2395mil       4205mil       2395mil       4205mil  T        180.00                
C47        0603-SMT          2359.567mil       1855mil       2395mil       1855mil       2395mil       1855mil  T        180.00 0.1 uF         
C50        0603-SMT          2359.567mil       1905mil       2395mil       1905mil       2395mil       1905mil  T        180.00                
C51        0603-SMT          2359.567mil       3005mil       2395mil       3005mil       2395mil       3005mil  T        180.00 0.1 uF         
R22        0805              3353.071mil    4086.85mil   3353.071mil    4136.85mil   3353.071mil    4136.85mil  T        270.00                
R18        0805                  2175mil    3196.85mil       2225mil    3196.85mil       2225mil    3196.85mil  T        180.00                
R16        0805                  2175mil    3126.85mil       2225mil    3126.85mil       2225mil    3126.85mil  T        180.00                
R15        1206R                 1691mil       2848mil       1691mil       2788mil       1691mil       2788mil  T         90.00                
R14        0805              3276.535mil   2943.386mil   3276.535mil   2993.386mil   3276.535mil   2993.386mil  T        270.00                
J9         7701_Keystone     2985.669mil   4398.425mil   3123.661mil       4300mil   3123.661mil    4496.85mil  B         90.00 FASTON TAB     
J8         7701_Keystone     2988.346mil   3248.425mil   2850.354mil    3346.85mil   3126.338mil       3150mil  B        270.00 FASTON TAB     
D17        SOD-523               2325mil   4313.386mil       2325mil   4279.921mil       2325mil   4279.921mil  T         90.00 Diode          
D15        SOD-523               2325mil   3163.386mil       2325mil   3129.921mil       2325mil   3129.921mil  T         90.00 Diode          
D13        SOD-523               2325mil   2013.386mil       2325mil   1979.921mil       2325mil   1979.921mil  T         90.00 Diode          
D9         SOD-523           3316.535mil    4196.85mil       3350mil    4196.85mil       3350mil    4196.85mil  T        180.00 Diode          
D8         SOD-523           3311.535mil    3046.85mil       3345mil    3046.85mil       3345mil    3046.85mil  T        180.00 Diode          
D3         SOD-523           1243.465mil   2012.525mil   1276.929mil   2012.525mil   1276.929mil   2012.525mil  T        180.00 Diode          
C38        0603-SMT              1075mil   3640.433mil       1075mil       3605mil       1075mil       3605mil  B         90.00                
C25        0603-SMT              1500mil   3754.567mil       1500mil       3790mil       1500mil       3790mil  T        270.00                
L4         WE-TPC_5.3MM      1018.898mil       3025mil   1018.898mil       3025mil   1087.795mil       3025mil  T          0.00 750 mA         
C33        1210HV                3605mil       4800mil       3675mil       4800mil       3675mil       4800mil  B        180.00                
C32        1210HV                3589mil       3817mil       3659mil       3817mil       3659mil       3817mil  B        180.00                
C16        1210HV                3579mil       2654mil       3649mil       2654mil       3649mil       2654mil  B        180.00                
R9         1206R                 1325mil       1850mil       1325mil       1790mil       1325mil       1790mil  T         90.00                
R2         1206R                 1325mil       1660mil       1325mil       1600mil       1325mil       1600mil  T         90.00                
C15        2220C              985.433mil        785mil       1100mil        785mil       1100mil        785mil  B        180.00                
TP1        TP63                   710mil       2500mil        710mil       2500mil        710mil       2500mil  T          0.00 VP             
R11        1206R                 1225mil       3035mil       1225mil       3095mil       1225mil       3095mil  T        270.00                
C19        0805                   950mil       3400mil        950mil       3350mil        950mil       3350mil  B         90.00                
C18        RB_5.0mm/8mm           710mil   2761.575mil        710mil       2860mil        710mil    2663.15mil  T        270.00 Cap Pol1       
C12        0603-SMT              1550mil   3540.433mil       1550mil   3575.866mil       1550mil   3575.866mil  T        270.00 0.1 uF         
C11        0603-SMT          1549.399mil   3324.567mil   1549.399mil       3360mil   1549.399mil       3360mil  T        270.00 0.1 uF         
C5         0603-SMT          1200.433mil       3290mil       1165mil       3290mil       1165mil       3290mil  T          0.00                
R1         0603-SMT            501.67mil   4506.772mil     501.67mil   4542.205mil     501.67mil   4542.205mil  B        270.00                
R54        0603-SMT            701.67mil   4506.772mil     701.67mil   4542.205mil     701.67mil   4542.205mil  B        270.00                
R52        0603-SMT            601.67mil   4506.772mil     601.67mil   4542.205mil     601.67mil   4542.205mil  B        270.00                
J3         HDR1X20                350mil       2900mil        350mil       3850mil        350mil       3850mil  T        270.00 Header 20      
J15        OST_5P_3.5MM       602.261mil   4847.205mil     326.67mil   4847.205mil     326.67mil   4847.205mil  T          0.00 Header 5       
C9         0603-SMT            501.67mil   4376.772mil     501.67mil   4412.205mil     501.67mil   4412.205mil  B        270.00 1000 pf        
C41        0603-SMT           366.237mil   4547.205mil     401.67mil   4547.205mil     401.67mil   4547.205mil  B        180.00 0.1 uF         
C40        0603-SMT            701.67mil   4376.772mil     701.67mil   4341.339mil     701.67mil   4341.339mil  B         90.00 1000 pf        
C39        0603-SMT            601.67mil   4376.772mil     601.67mil   4412.205mil     601.67mil   4412.205mil  B        270.00 1000 pf        
R36        0603-SMT          2294.567mil    2086.85mil       2330mil    2086.85mil       2330mil    2086.85mil  B        180.00 100            
C7         RB_5.0MM/10MM     1001.575mil       1595mil   1001.575mil       1595mil       1100mil       1595mil  T        180.00 Cap Pol1       
C4         1210HV            1074.842mil    3428.15mil   1074.842mil    3358.15mil   1074.842mil    3358.15mil  B         90.00                
C6         EC_D30*LS10           2250mil     678.15mil       2250mil     678.15mil       2250mil        875mil  T        270.00 Cap Pol1       
D2         0603-LED               250mil   2838.504mil        250mil       2870mil        250mil       2870mil  T        270.00 VSYS           
L1         WE-LQS_8x8            1105mil   2487.953mil       1105mil   2487.953mil       1105mil   2365.906mil  T        270.00 Inductor       
R7         1210                1037.5mil       2750mil        970mil       2750mil        970mil       2750mil  T          0.00                
J1         HDR1X4                 200mil       3400mil        200mil       3550mil        200mil       3550mil  T        270.00 JTAG           
C1         0603-SMT               990mil   3644.567mil        990mil   3609.134mil        990mil   3609.134mil  B         90.00                
C2         0603-SMT           694.567mil       3645mil    659.134mil       3645mil    659.134mil       3645mil  T          0.00                
C3         0603-SMT               940mil   3714.567mil        940mil       3750mil        940mil       3750mil  B        270.00                
R5         0603-SMT               250mil   3014.567mil        250mil       3050mil        250mil       3050mil  T        270.00 Res2           
R6         0603-SMT          1245.433mil       2060mil       1210mil       2060mil       1210mil       2060mil  T          0.00                
C23        0603-SMT          1499.399mil   3325.433mil   1499.399mil   3360.866mil   1499.399mil   3360.866mil  T        270.00                
C24        0603-SMT              1500mil   3540.433mil       1500mil   3575.866mil       1500mil   3575.866mil  T        270.00                
C26        0603-SMT           654.567mil       3055mil        690mil       3055mil        690mil       3055mil  T        180.00 3300 pF        
C27        0603-SMT           654.567mil       3125mil        690mil       3125mil        690mil       3125mil  T        180.00 3300 pF        
C28        0603-SMT           654.567mil       3195mil        690mil       3195mil        690mil       3195mil  T        180.00 3300 pF        
C29        0603-SMT           639.567mil       3550mil    604.134mil       3550mil    604.134mil       3550mil  T          0.00 1000 pf        
C30        0603-SMT           639.567mil       3315mil    604.134mil       3315mil    604.134mil       3315mil  T          0.00 1000 pf        
C31        0603-SMT           639.567mil       3425mil    604.134mil       3425mil    604.134mil       3425mil  T          0.00 1000 pf        
D12        SMA-ES1D           1762.74mil       3362mil       1684mil       3362mil       1684mil       3362mil  T          0.00 Diode          
D14        SMA-ES1D           1761.74mil       3544mil       1683mil       3544mil       1683mil       3544mil  T          0.00 Diode          
D16        SMA-ES1D           1760.74mil       3712mil       1682mil       3712mil       1682mil       3712mil  T          0.00 Diode          
J10        7701_Keystone     3362.008mil    201.575mil       3500mil        300mil   3224.016mil     103.15mil  T        270.00 FASTON TAB     
J11        7701_Keystone      737.992mil    201.575mil        600mil     103.15mil    875.984mil        300mil  T         90.00 FASTON TAB     
R27        0805                  3285mil    1791.85mil       3285mil    1841.85mil       3285mil    1841.85mil  T        270.00                
R28        0805                  2175mil    4346.85mil       2225mil    4346.85mil       2225mil    4346.85mil  T        180.00                
R37        0603-SMT          2289.567mil    3236.85mil       2325mil    3236.85mil       2325mil    3236.85mil  B        180.00 100            
R38        0603-SMT          2264.567mil    4386.85mil       2300mil    4386.85mil       2300mil    4386.85mil  B        180.00 100            
R39        0805R             2283.258mil    2011.85mil   2325.758mil    2011.85mil   2325.758mil    2011.85mil  B        180.00 .1 Ohm         
R40        0805R             2283.258mil    3161.85mil   2325.758mil    3161.85mil   2325.758mil    3161.85mil  B        180.00 .1 Ohm         
R41        0805R               2257.5mil    4311.85mil       2300mil    4311.85mil       2300mil    4311.85mil  B        180.00 .1 Ohm         
R42        0603-SMT              2170mil   2047.283mil       2170mil    2011.85mil       2170mil    2011.85mil  B         90.00 100            
R43        0603-SMT              2170mil   3197.283mil       2170mil    3161.85mil       2170mil    3161.85mil  B         90.00 100            
R44        0603-SMT          2144.242mil   4347.283mil   2144.242mil    4311.85mil   2144.242mil    4311.85mil  B         90.00 100            
R45        1206R                 1790mil       3285mil       1730mil       3285mil       1730mil       3285mil  B          0.00 200K           
R46        1206R                 1793mil       3555mil       1733mil       3555mil       1733mil       3555mil  B          0.00 200K           
R47        1206R                 1790mil       3730mil       1730mil       3730mil       1730mil       3730mil  B          0.00 200K           
R48        0603-SMT           639.567mil       3500mil        675mil       3500mil        675mil       3500mil  T        180.00 2.4K           
R49        0603-SMT           639.567mil       3375mil        675mil       3375mil        675mil       3375mil  T        180.00 2.4K           
R50        0603-SMT           639.567mil       3265mil        675mil       3265mil        675mil       3265mil  T        180.00 2.4K           
J4         HDR1X4             1301.67mil   4872.205mil    1151.67mil   4872.205mil    1151.67mil   4872.205mil  T          0.00 UART           
C13        0603-SMT              1550mil   3754.567mil       1550mil       3790mil       1550mil       3790mil  T        270.00 0.1 uF         
C14        2220C                 2500mil    760.433mil       2500mil        875mil       2500mil        875mil  B        270.00                
C20        0805                  1010mil       3100mil        960mil       3100mil        960mil       3100mil  B          0.00                
C22        0805                   855mil       3610mil        905mil       3610mil        905mil       3610mil  B        180.00                
C35        0805                   830mil       3400mil        830mil       3350mil        830mil       3350mil  B         90.00                
C36        0603-SMT          1040.433mil       3035mil       1005mil       3035mil       1005mil       3035mil  B          0.00                
J6         7701_Keystone     2988.346mil   2098.425mil   2850.354mil    2196.85mil   2850.354mil       2000mil  B        270.00 FASTON TAB     
R17        0603-SMT           790.433mil       3740mil    825.866mil       3740mil    825.866mil       3740mil  B        180.00                
D1         DO41                   870mil       2430mil        870mil       2365mil        870mil       2365mil  T        270.00 MUR160GP       
D4         DO41                  1511mil       2637mil       1511mil       2702mil       1511mil       2702mil  T         90.00 MUR160GP       
C46        0603-SMT           790.433mil       3790mil    825.866mil       3790mil    825.866mil       3790mil  B        180.00 1000 pf        
TP8        TP63                   250mil        500mil        250mil        500mil        250mil        500mil  T          0.00 GND            
TP11       TP63                  1250mil        250mil       1250mil        250mil       1250mil        250mil  T         90.00 GND            
R56        1206R                 1565mil       3285mil       1505mil       3285mil       1505mil       3285mil  B          0.00 200K           
R57        1206R                 1565mil       3505mil       1505mil       3505mil       1505mil       3505mil  B          0.00 200K           
R58        1206R                 1565mil       3730mil       1505mil       3730mil       1505mil       3730mil  B          0.00 200K           
TP10       TP63                106.67mil   4472.205mil     106.67mil   4472.205mil     106.67mil   4472.205mil  T          0.00 GND            
U1         TQFN1010-52           1065mil   3554.999mil     868.15mil   3722.322mil     868.15mil   3722.322mil  T          0.00 PAC5556A       
D6         SOD-523           3316.535mil    1896.85mil       3350mil    1896.85mil       3350mil    1896.85mil  T        180.00 Diode          
R12        0805                  3355mil    1791.85mil       3355mil    1841.85mil       3355mil    1841.85mil  T        270.00                
R3         0805              2209.777mil    1976.85mil   2259.777mil    1976.85mil   2259.777mil    1976.85mil  T        180.00                
R4         0805              2209.777mil    2046.85mil   2259.777mil    2046.85mil   2259.777mil    2046.85mil  T        180.00                
R8         0805                  3345mil    2941.85mil       3345mil    2991.85mil       3345mil    2991.85mil  T        270.00                
R24        0805              3283.071mil    4086.85mil   3283.071mil    4136.85mil   3283.071mil    4136.85mil  T        270.00                
R25        1206R                 1773mil       2849mil       1773mil       2789mil       1773mil       2789mil  T         90.00                
R26        0805                  2175mil    4276.85mil       2225mil    4276.85mil       2225mil    4276.85mil  T        180.00                

